Specifications
| Fitting type | Swivel banjo connection 1-fold |
| Compressed air connection type | External thread |
| Port G | G 1/4 |
| Compressed air connection type 2 | plug-in with tube nut |
| Port D | Ø 4 |
| Type | NU2-S-RW1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 15 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Delivery quantity | 5 piece |
| Weight | 0.047 kg |
| Housing material | Brass |
| Seal material | Polyvinyl chloride |
