Specifications
| Fitting type | T-Banjo connection |
| Compressed air connection type | External thread |
| Port G | G 1/8 |
| Compressed air connection type 2 | plug-in with tube nut |
| Port D | Ø 6 |
| Type | NU2-S-RTS |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 15 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Delivery quantity | 5 piece |
| Weight | 0.045 kg |
| Housing material | Brass |
| Seal material | Polyvinyl chloride |
