Specifications
| Port G | G 1/2 |
| Type | FPT-S-RBI |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Delivery quantity | 25 piece |
| Material | Steel, chrome-plated |
| Seal material | Polyvinyl chloride |
