Specifications
| Coil width | 30 mm |
| Max. ambient temperature | 50 °C |
| Connector standard | EN 175301-803, form A |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 100 % |
| Compatibility index | 15 |
| Electrical connection 2 | Plug |
| Number of poles | 3-pin |
| Operational voltage DC | 110 V |
| Operational voltage AC at 50 Hz | 220 V |
| Operational voltage AC at 60 Hz | 230 V |
| Voltage tolerance DC | -10 % / +10 % |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Holding power AC 50 Hz | 8 VA |
| Holding power AC 60 Hz | 9.1 VA |
| Switch-on power AC 50 Hz | 11.5 VA |
| Switch-on power AC 60 Hz | 12.6 VA |
| Power consumption DC | 6 W |
| Weight | 0.11 kg |
| Housing | Thermoplastic elastomer |
