Specifications
| Type | Manifold strip |
| Direction of pneumatic port (1) | On the side |
| Compressed air connection input | G 1/4 |
| Direction of pneumatic port (3,5) | On the side |
| Port exhaust | G 1/4 |
| Exhaust type | Ports separated |
| Exhaust (3,5) | With directional exhaust (3/5) |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 80 °C |
| Medium | Compressed air |
| Number of valve positions | 7 |
| Weight | 0.66 kg |
| Material base plate | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
