Part Number:
Specifications
| Type | Base plate |
| Direction of pneumatic port (1) | On the side |
| Compressed air connection input | G 1/8 |
| Direction of pneumatic port (2,4) | On the side |
| Compressed air connection output | G 1/8 |
| Direction of pneumatic port (3,5) | On the side |
| Port exhaust | G 1/8 |
| Exhaust (3,5) | With directional exhaust (3/5) |
| Direction of pneumatic port (12) | On the side |
| Compressed air connection 12 | M5 |
| Direction of pneumatic port (14) | On the side |
| Compressed air connection 14 | M5 |
| Frame size | 18 mm |
| Standards | ISO 15407-1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -15 °C |
| Max. medium temperature | 70 °C |
| Medium | Compressed air |
| Weight | 0.135 kg |
| Material base plate | Die cast zinc |
