AVENTICS™ Flexible spherical coupling, Series PM5 1826409008
Part Number:
Specifications
| To mount on series | MNI |
| Type | to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, MNI, KPZ, KHZ, 167, CVI, RPC, RDC, ITS |
| Thread size | M4 |
| Weight | 0.02 kg |
| Housing material | Steel, chrome-plated |
| Surface housing | galvanized |
