Specifications
| Medium | Compressed air |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Compressed air connection | G 1/2 |
| Compressed air connection type | External thread |
| Sound pressure level | 85 dB |
| Nominal flow Qn | 2568 l/min |
| Delivery unit | 2 piece |
| Weight | 0.035 kg |
| Silencer material | Sintered bronze |
| Material thread | Brass |
