AVENTICS™ Flexible plate coupling, Series PM7 1827001630
Part Number:
Specifications
| To mount on series | PRA/TRB, CCL-IC/-IS, CCI, SSI, KPZ, 167, RPC |
| Type | to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate |
| Thread size | M12x1,25 |
| Weight | 0.4 kg |
| Housing material | Steel, chrome-plated |
| Surface housing | galvanized |
