Part Number:
Specifications
| Fieldbus protocol | MODBUS TCP |
| Note | Fieldbus connection with I/O functionality, power supply 7/8″, 4-pin |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Max. number of solenoid coils | 128 |
| Max. number of valve positions | 110 |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -10 % / +10 % |
| Current consumption electronics | 0.104 A |
| Operating voltage, actuators | 24 V DC |
| Total output for valves | 4 A |
| Protection class | IP65 |
| Diagnosis | Undervoltage |
| Max. I/O module extension | 16 |
| Electrical connection number of poles | 4-pin, 7/8″, Plug (male) |
| Weight | 0.255 kg |
| Housing material | Polybutyleneterephthalate |
