AVENTICS™ Check-choke valve, Series 344 2992344130
Part Number:
Specifications
| Port 1 | G 1/2 |
| Nominal flow Qn 2 to 1 | 5250 l/min |
| Flow conductance C | 7.23 l/(s*bar) |
| Note | acid-proof |
| Medium | Compressed air, Oil |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 120 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 120 °C |
| Weight | 1 kg |
| Housing material | Stainless Steel |
| Seal material | Fluorocaoutchouc |
