Specifications
| Type | CS 20/50 |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 2 x 16 mm |
| Retracting piston force | 207 N |
| Extracting piston force | 241 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 50 mm |
| Stroke limitation | 2 x 25 mm |
| Net weight | 1.5 kg |
| Weight moved | 0.8 kg |
| Air consumption/cycle | 0.1718 L |
| Noise level | 64 dB (A) |
| Speed min. | 0.02 m/s |
| Max. speed | 1 m/s |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 4x special screw M6x25/9, 2x stop sleeve ASH M12x1 -1, 2x shock absorber SD M10x1 -5 |
