Specifications
| Activation | Pneumatically |
| Valve type | Spool valve |
| Switching principle | 5/3, closed center |
| Valve function | Closed Center |
| Sealing principle | Soft seal |
| Connection type | Pipe connection |
| Compressed air connection input | G 1/4 |
| Compressed air connection output | G 1/4 |
| Nominal flow Qn | 1050 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 8 bar |
| Min. control pressure | 1.5 bar |
| Max. control pressure | 8 bar |
| Pilot | External |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Max. particle size | 5 µm |
| Mounting screw | M4 |
| Weight | 0.12 kg |
| Housing material | Aluminum, anodized |
| Seal material | Nitrile butadiene rubber |
| Material, front cover | Polyoxymethylene |
