Part Number:
Specifications
| Type | Poppet valve |
| Mounting | installing in piping |
| Compressed air connection 1 | G 1/4 |
| Compressed air connection type 1 | Internal thread |
| Compressed air connection 2 | R 1/4 |
| Compressed air connection type 2 | External thread |
| Compressed air connection 12 | G 1/8 |
| Nominal flow Qn 1 to 2 | 1000 l/min |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Weight | 0.132 kg |
| Housing material | Die cast zinc |
| Seal material | Acrylonitrile butadiene rubber |
