Specifications
| Sealing principle | Soft seal |
| Type | Poppet valve |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 70 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Compressed air connection input | G 1/4 |
| Compressed air connection output | G 1/4 |
| Nominal width NW | 5 mm |
| Min. working pressure | 0.3 bar |
| Max. working pressure | 10 bar |
| Weight | 0.13 kg |
| Housing material | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
| Material threaded bushing | Aluminum |
