Specifications
| Activation | Electrically |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Operational voltage AC at 50 Hz | 24 V |
| Voltage tolerance AC 50 Hz | -20 % / +10 % |
| Standards | CNOMO / NFE 49-003-1 |
| Pilot valve width | 30 mm |
| Holding power AC 50 Hz | 8 VA |
| Switch-on power AC 50 Hz | 10 VA |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air |
| Protection class with connection | IP65 |
| Duty cycle | 100 % |
| Weight | 0.17 kg |
