AVENTICS™ Coil, Series CO2 549534-005-1A
Part Number:
Specifications
| Coil width | 30 mm |
| Coil insulation class | Class F |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 60 °C |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 1 |
| Compatibility index | 53 |
| Electrical connection 2 | Plug |
| Electrical connection | form A |
| Number of poles | 3-pin |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Power consumption DC | 2.7 W |
| Weight | 0.135 kg |
| Housing | Polyamide, fiber-glass reinforced |
