Part Number:
Specifications
| Coil width | 30 mm |
| Coil insulation class | Class F |
| Certificates | CE declaration of conformity |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 60 °C |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 1 |
| Compatibility index | 55 |
| Electrical connection 2 | Plug |
| Electrical connection | form A |
| Number of poles | 3-pin |
| Operational voltage DC | 110 V |
| Operational voltage AC at 50 Hz | 220 V / 230 V |
| Operational voltage AC at 60 Hz | 220 V / 230 V |
| Voltage tolerance DC | -10 % / +10 % |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Holding power AC 50 Hz | 5,5 VA / 6,5 VA |
| Holding power AC 60 Hz | 4 VA / 5,8 VA |
| Switch-on power AC 50 Hz | 9,3 VA / 10,3 VA |
| Switch-on power AC 60 Hz | 8 VA / 8,8 VA |
| Power consumption DC | 6 W |
| Weight | 0.135 kg |
| Housing | Polyamide, fiber-glass reinforced |
