Specifications
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 70 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Nominal flow Qn | 120 l/min |
| Min. control pressure | 2 bar |
| Max. control pressure | 10 bar |
| Weight | 0.13 kg |
| Housing material | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
