Part Number:
Specifications
| Activation | Electrically |
| Switching principle | 3/2, with spring return |
| Manual override | with detent |
| Nominal flow Qn | 13620 l/min |
| Min. working pressure | 3.5 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot | External, Internal |
| Power consumption DC | 10 W |
| Duty cycle | 100 % |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 50 °C |
| Weight | 2 kg |
| Housing material | Aluminum |
