Part Number:
Specifications
| Activation | Pneumatically |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 3/2, with spring return |
| Valve function | NC/NO |
| Sealing principle | Soft seal |
| Connection type | Pipe connection |
| Standard compressed air connection | according to ISO 228-1 |
| Compressed air connection input | G 1/8 |
| Compressed air connection output | G 1/8 |
| Compressed air connection, exhaust | G 1/8 |
| Compressed air connection pilot input | G 1/8 |
| Nominal flow Qn | 900 l/min |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. control pressure | 3.5 bar |
| Max. control pressure | 10 bar |
| Temperature resistance | -15 °C cold-resistant |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 65 °C |
| Min. medium temperature | -15 °C |
| Max. medium temperature | 65 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 50 µm |
