Part Number:
Specifications
| Activation | Electrically |
| Valve type | Spool valve, positive overlapping |
| Basic valve equipment | Basic valve without pilot valve |
| Switching principle | 5/2, with air spring return |
| Sealing principle | Soft seal |
| Compressed air connection type | Internal thread |
| Compressed air connection output | G 1/2 |
| Nominal flow Qn | 4100 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 16 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Pilot | Internal |
| Coil width | 30 mm |
| Pilot valve width | 30 mm |
| Duty cycle | 1 |
| Housing material | Aluminum, Industrial, Polyamide, fiber-glass reinforced |
| Weight | 0.85 kg |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 70 °C |
