AVENTICS™ 5/2-directional valve, Series CD12 5725565270
Part Number:
Specifications
| Activation | Electrically |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 5/2, double solenoid |
| Sealing principle | Soft seal |
| Manual override | with detent, without detent |
| Compressed air connection type | Internal thread |
| Compressed air connection output | G 1/2 |
| Nominal flow Qn | 4100 l/min |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 16 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Connector standard | EN 175301-803:2006 |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Pilot | External |
| Coil width | 30 mm |
| Pilot valve width | 30 mm |
| Compatibility index | 52 |
| Duty cycle | 1 |
| Typ. switch-on time | 36 ms |
| Typ. switch-off time | 36 ms |
| Temperature resistance | -25 °C cold-resistant |
| Housing material | Aluminum, Industrial, Polyamide, fiber-glass reinforced |
| Weight | 1.2 kg |
