AVENTICS™ Contact bridges, series CON-CB 5763533103
Part Number:
Specifications
| Number of solenoid coils | 1 |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
| Wire cross-section | 0.14 mm² |
| Cable-Ø | 4.8 mm |
| Cable length | 0.2 m |
| Protection class | IP65 |
| Protective circuit | 43 V bi-directional |
| Electrical connection 1, type | Plug |
| Electrical connection 1, thread size | mini-DIN |
| Electrical connection 1, number of poles | 8-pin |
| Valve plug connector | Valve plug connector |
| according to standard | Similar to EN 175301-803, form C |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -20 % / +20 % |
| Valve LED status display | Yellow |
| Mounting screw | M2.5 with slot |
| Tightening torque for mounting screws +0,05 | 0.25 Nm |
| Weight | 0.037 kg |
| Housing | Polyester amide |
| Seals | Fluorocaoutchouc |
| Cable | Polyurethane |
