Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 900 l/min |
| Switching principle | 5/2 |
| Compressed air connection output | G 1/8 |
| Working pressure min. | 3 bar |
| Working pressure max | 10 bar |
| Manual override | with detent |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form B |
| Electrical connection number of poles | 3-pin |
| Actuating control | Single Solenoid |
| Sealing principle | Soft Seal |
| Pilot | Internal |
| Pilot valve width | 26 mm |
| Valve type | Spool valve, positive overlapping |
| basic valve with electrical connector | Basic valve without coil |
| Connection type | Pipe connection |
| Return | with air spring return |
| Control pressure min. | 3 bar |
| Control pressure max. | 10 bar |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -15 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
