Specifications
| Medium | Compressed air |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 60 °C |
| Sound pressure level | 78 dB |
| Nominal flow Qn | 1300 l/min |
| Delivery unit | 1 piece |
| Weight | 0.008 kg |
| Silencer material | Polyamide |
| Material thread | Polypropylene |
