AVENTICS™ 3/2-directional valve, Series 579, Valve unit 5796510620
Part Number:
Specifications
| Activation | Electrically |
| Note | Flow 520 l/min |
| Frame size | 579 |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection type | Push-in fitting |
| Compressed air connection output | Ø 6x1 |
| Nominal flow Qn | 520 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 8 bar |
| Electrical connection type | Plug |
| Electrical connection size | ISO 15217, form C |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot | Internal |
| Coil width | 20 mm |
| LED status display | Red |
| Power consumption DC | 1.7 W |
| Duty cycle | 100 % |
| Typ. switch-on time | 18 ms |
| Typ. switch-off time | 16 ms |
