AVENTICS™ 5/3-directional valve, Series 581, size 1 5811520500
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 1100 l/min |
| Switching principle | 5/3, exhausted center |
| Version | Exhausted Center |
| Compressed air connection output | Base plate ISO 5599-1 |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 12 V |
| Voltage tolerance DC | -1 |
| Manual override | with detent |
| Electrical connection type | Plug |
| Electrical connection size | Form B, industry |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Standards | ISO 5599-1 |
| Pilot valve width | 22 mm |
| Valve type | Spool valve |
| Blocking principle | Single base plate principle |
| Connection type | Plate connection |
| Compressed air connection input | Base plate ISO 5599-1 |
| Compressed air connection, exhaust | Base plate ISO 5599-1 |
| Compressed air connection pilot exhaust | M5 |
| Power consumption DC | 5 W |
| Flow conductance C | 4.3 l/(s*bar) |
| Frame size | ISO 1 |
