AVENTICS™ 5/3-directional valve, Series 581, size 3 5813430100
Part Number:
Specifications
| Activation | Pneumatically |
| Switching principle | 5/3, closed center |
| Connection type | Plate connection |
| Nominal flow Qn | 4100 l/min |
| Compressed air connection output | Base plate ISO 5599-1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 16 bar |
| Sealing principle | Soft seal |
| ATEX | ATEX |
| Standards | ISO 5599-1 |
| Valve type | Spool valve |
| Version | ISO 3 |
| Can be assembled into blocks | Can be assembled into blocks |
| Blocking principle | Single base plate principle |
| Min. control pressure | 3 bar |
| Max. control pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Medium | Compressed air |
| Max. particle size | 50 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| version pneumatic port | Closed Center |
| Compressed air connection input | Base plate ISO 5599-1 |
| Flow conductance C | 14.1 l/(s*bar) |
