AVENTICS™ 5/3-directional valve, Series 581, size 4 5814420720
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 5000 l/min |
| Switching principle | 5/3, closed center |
| Version | Closed Center |
| Compressed air connection output | Base plate ISO 5599-1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Manual override | without detent |
| Electrical connection type | Plug |
| Electrical connection size | M12 |
| Electrical connection number of poles | 4-pin |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Standards | ISO 5599-1 |
| Pilot valve width | 22 mm |
| Valve type | Spool valve |
| Blocking principle | Single base plate principle |
| Connection type | Plate connection |
| Compressed air connection input | Base plate ISO 5599-1 |
| Compressed air connection, exhaust | Base plate ISO 5599-1 |
| Compressed air connection pilot exhaust | M5 |
| Power consumption DC | 0.35 W |
| Flow conductance C | 15.5 l/(s*bar) |
