AVENTICS™ 5/3-directional valve, Series 581, size 4 5814480100
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 5000 l/min |
| Switching principle | 5/3, closed center |
| Version | Closed Center |
| Compressed air connection output | Base plate ISO 5599-1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 16 bar |
| Sealing principle | Soft seal |
| Pilot | External, Internal |
| ATEX | ATEX |
| Standards | ISO 5599-1 |
| Pilot valve width | 30 mm |
| Valve type | Spool valve |
| Blocking principle | Single base plate principle |
| Connection type | Plate connection |
| Flow conductance C | 15.5 l/(s*bar) |
| Basic valve equipment | Basic valve without pilot valve |
| Frame size | ISO 4 |
| Min. control pressure | 3 bar |
| Max. control pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 70 °C |
| Medium | Compressed air |
