AVENTICS™ Soft-start valve 5832155100
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 3300 l/min |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot valve width | 22 mm |
| Valve type | Spool valve |
| Power consumption DC | 2 W |
| Flow conductance C | 11.3 l/(s*bar) |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -15 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Protection class with connection | IP65 |
| Duty cycle | 100 % |
| Typ. switch-off time | 60 ms |
| Weight | 0.39 kg |
| Housing material | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
