PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ 608010410-A00

Part Number:

AVENTICS-608010410-A00

The AVENTICS Series 608 SentronicD is a 3-way, direct-operated proportional valve with digital control for air or neutral gas. Its fast response times and high sensitivity make it the perfect fit for applications requiring highly precise pressure control. Valve control loop parameters are easily configured and optimized for specific customer requirements using AVENTICS Data Acquisition Software (DaS) and a PC connection. The valve is ideal for automotive and tire, analytical and diagnostic equipment, and bottling applications.

Specifications

Body MaterialLight Alloy
Flow (Cv) / Flow (Kv)0.50 / 0.43
Function3/2 Normally Closed
Pipe/Port Type & SizeG 1/8 (ISO 228/1)
Product TypeSolenoid Valve
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)0 - 10 bar
Product Weight0.56 kg
Coil ClassH
Min to Max Ambient Temperature0 - 50 °C
Min to Max Fluid Temperature0 - 60 °C
Orifice Size4 mm
Voltage24 Volts DC
Watt Rating21 W
Media TypeAir
Min - Max Operating Pressure (Air)0 - 10 bar
Regulation Range0 - 10 bar