Specifications
| Activation | Pneumatically |
| Nozzle Ø | 1.5 mm |
| Min. working pressure | 2 bar |
| Max. working pressure | 6 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 5 µm |
| Max. suction capacity | 70 l/min |
| Air consumption at p.opt. | 120 l/min |
| Max. vacuum level at p.opt | 87 % |
| Weight | 0.14 kg |
| Housing material | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
| Nozzle material | Brass |
