AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7472406082
Part Number:
Specifications
| Standards | CNOMO / NFE 49-001 |
| Piston Ø | 100 mm |
| Stroke | 400 mm |
| Ports | G 1/2 |
| Functional principle | Double-acting |
| Cushioning | Pneumatic adjustable cushioning |
| Magnetic piston | Piston without magnet |
| Environmental requirements | Industry standard |
| Piston rod thread - type | External thread |
| Piston rod thread | M27x2 |
| Piston rod | single |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 4503 N |
| Extracting piston force | 4948 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Weight 0 mm stroke | 4.2 kg |
| Weight +10 mm stroke | 0.183 kg |
| Stroke max. | 2600 mm |
| Medium | Compressed air |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 80 °C |
