Specifications
| Medium | Compressed air |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Compressed air connection | M7 |
| Compressed air connection type | External thread |
| Delivery unit | 10 piece |
| Weight | 0.005 kg |
| Silencer material | Sintered bronze |
| Material thread | Brass |
