Part Number:
Specifications
| Type | Base plate |
| Direction of pneumatic port (2,4) | On the side |
| Compressed air connection output | Ø 8x1 |
| Direction of pneumatic port (3,5) | On the side |
| Exhaust type | Ports separated |
| Exhaust (3,5) | With directional exhaust (3/5) |
| Frame size | 26 mm |
| Standards | ISO 15407-1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 70 °C |
| Medium | Compressed air |
| Number of valve positions | 1 |
| Grid dimension | 27 mm |
| Mounting screw | with hexagon socket |
| Tightening torque for mounting screws | 4 Nm |
| Material base plate | Polyamide fiber-glass reinforced |
| Seal material | Acrylonitrile butadiene rubber |
