AVENTICS™ Marex MCS, control head TYPE 244, G3 R417004005
Part Number:
Specifications
| Buttons | Command transfer (COM), Synchronisation (SYN), Slip & Grip (S&G), Trolling (TRL) |
| Protection class according to EN 60529 | IP66 |
| Weight | 1.5 kg |
| Housing | Polyamide, fiber-glass reinforced |
