AVENTICS™ 3/2-directional valve, Series DP22 G124A1113C9N6F1
Part Number:
Specifications
| Activation | Electrically |
| Note | Coil width 22 mm |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection output | G 1/8 |
| Min. working pressure | 0 bar |
| Max. working pressure | 7 bar |
| Electrical connection type | Plug |
| Electrical connection size | Form B |
| Protection class with connection | IP65 |
| Coil insulation class | Class F |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Coil width | 22 mm |
| Pilot valve width | 22 mm |
| Compatibility index | 43 |
| Power consumption DC | 2.8 W |
| Duty cycle | 100 % |
| Typ. switch-on time | 22.2 ms |
| Typ. switch-off time | 35.8 ms |
| Housing material | Industrial, Polyamide, fiber-glass reinforced |
| Weight | 0.1 kg |
| Min. ambient temperature | -25 °C |
