Part Number:
Specifications
| Parts | Lubricator |
| Reservoir | Reservoir polycarbonate |
| Compressed air connection | G 1 |
| Nominal flow Qn | 13000 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Certificates | ATEX optional |
| Lubricator reservoir volume | 200 cm³ |
| Function | Oil-mist lubricator |
| Function | Can be assembled into blocks |
| Weight | 0.93 kg |
| Housing material | Aluminum |
| Material front plate | Polycarbonate |
| Seal material | Nitrile butadiene rubber |
| Material reservoir | Polycarbonate |
