Specifications
| Port G | 1/4" BSP |
| Medium | Compressed air |
| Min. working pressure | 0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Delivery quantity | 5 piece |
| Housing material | Brass, nickel-plated |
| Seal material | Hydrogenated nitrile butadiene rubber |
