Specifications
| Version | Bus coupler |
| Fieldbus protocol | MODBUS TCP |
| Number of I/O connections | 48 outputs |
| Power plug IN, Type | Plug (male) |
| Power plug IN size , Thread size | M12x1 |
| Power plug IN, Number of poles | 4-pin |
| Power plug IN, Coding | A-coded |
| Certificates | CE declaration of conformity, RoHS |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Max. number of solenoid coils | 48 |
| Max. number of valve positions | 42 |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -25 % / +25 % |
| Current consumption electronics | 0.2 A |
| Operating voltage, actuators | 24 V DC |
| Actuator voltage tolerance | -10 % / +10 % |
| Total output for valves | 3 A |
| Protection class | IP65 |
| Logic/actuator voltage | Galvanically isolated |
| Generic emission standard in accordance with norm | EN 61000-6-3 |
| Generic immunity standard in accordance with norm | EN 61000-6-2 |
| Communication port 1, Type | Socket |
| Communication port 1, Thread size | M12x1 |
| Communication port 1, Number of poles | 4-pin |
