Specifications
| Min. working pressure | 3 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Delivery quantity | 10 piece |
| Weight | 0.01 kg |
| Housing material | Stainless Steel |
| Seal material | Hydrogenated acrylonitrile butadiene rubber |
| Screws material | Stainless Steel |
