Specifications
| Activation | Electrically |
| Note | Coil width 30 mm |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection output | CNOMO |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | form A |
| Protection class with connection | IP65 |
| Coil insulation class | Class H |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -30 % / +30 % |
| Coil width | 30 mm |
| Pilot valve width | 30 mm |
| Compatibility index | 55 |
| Power consumption DC | 6 W |
| Duty cycle | 100 % |
| Typ. switch-on time | 9.56 ms |
| Typ. switch-off time | 9.8 ms |
| Industry | Industrial, Polyamide, fiber-glass reinforced, black |
| Weight | 0.155 kg |
| Min. ambient temperature | -40 °C |
