AVENTICS™ 3/2-directional valve, Series DP30 R124A3813A6CEG4
Part Number:
Specifications
| Activation | Electrically |
| Note | Coil width 30 mm, Manual override: without detent |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | form A |
| Protection class with connection | IP65 |
| Coil insulation class | Class F |
| Coil width | 30 mm |
| Pilot valve width | 30 mm |
| Compatibility index | 55 |
| Typ. switch-on time | 13.5 ms |
| Typ. switch-off time | 9.1 ms |
| Certificates | CE declaration of conformity |
| Industry | Industrial, Polyamide, fiber-glass reinforced |
| Weight | 0.155 kg |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 60 °C |
