Part Number:
Specifications
| Piston Ø | 25 mm |
| Stroke | 10 mm |
| Port | M5 |
| Functional principle | Double-acting |
| Magnetic piston | with magnetic piston |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Pressure for determining piston forces | 6,3 bar |
| Cushioning | elastic |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 7 bar |
| Retracting piston force | 475 N |
| Extracting piston force | 618 N |
| Max. speed | 0.5 m/s |
| Max. retracted stroke setting | -5 mm |
| Max. cushioning energy | 0.23 J |
| Weight 10 mm stroke | 0.58 kg |
| Weight +10 mm stroke | 0.051 kg |
| Max. play (radial) | 0.6 ° |
| Material, front cover | Steel, chrome-plated |
| Surface front cover | nickel-plated |
