Specifications
| Parts | Filter |
| Reservoir | reservoir, polycarbonate, with PA protective guard |
| Port | G 1/4 |
| Filter porosity | 40 µm |
| Nominal flow Qn | 2100 l/min |
| Condensate drain | fully automatic, open without pressure |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Max. achievable compressed air class acc. to ISO 8573-1:2010 | 7 : 7 : - |
| Filter reservoir volume | 28 cm³ |
| Filter element | exchangeable |
| Weight | 0.255 kg |
| Mounting orientation | vertical |
| Type | Can be assembled into blocks |
| Housing material | Polyamide |
| Material front plate | Acrylonitrile butadiene styrene |
| Seal material | Acrylonitrile butadiene rubber |
| Material threaded bushing | Die cast zinc |
| Material reservoir | Polycarbonate |
| Material protective guard | Polyamide |
| Material filter insert | Polyethylene |
