Part Number:
Specifications
| Parts | Lubricator |
| Reservoir | reservoir, polycarbonate, with PA protective guard |
| Lubricator version | with level indicator |
| Compressed air connection | G 1/4 |
| Nominal flow Qn | 2800 l/min |
| Mounting orientation | vertical |
| Min. working pressure | 0.5 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Type of filling | Semi-automatic oil filling during operation, Manual oil filling |
| Lubricator reservoir volume | 40 cm³ |
| Protective guard | with protective guard |
| Oil dosing at 1000 l/min | 1-2 drops |
| Function | Oil-mist lubricator |
| Function | Can be assembled into blocks |
| Weight | 0.229 kg |
| Housing material | Polyamide |
| Material front plate | Acrylonitrile butadiene styrene |
| Seal material | Acrylonitrile butadiene rubber |
| Material threaded bushing | Die cast zinc |
| Material reservoir | Polycarbonate |
| Material protective guard | Polyamide |
