AVENTICS™ Filling valve, pneumatically operated, Series AS3-SSV R412007311
Part Number:
Specifications
| Activation | Pneumatically |
| Parts | Filling valve |
| Nominal flow Qn | 4400 l/min |
| Compressed air connection | G 3/8 |
| Min. working pressure | 2.5 bar |
| Max. working pressure | 16 bar |
| Connection type | Pipe connection |
| Sealing principle | Soft seal |
| Type | Poppet valve |
| Can be assembled into blocks | Can be assembled into blocks |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Max. particle size | 40 µm |
| Compressed air connection pilot exhaust | G 1/8 |
| Nominal flow Qn 1 to 2 | 4400 l/min |
| Weight | 0.49 kg |
| Housing material | Polyamide |
| Seal material | Acrylonitrile butadiene rubber |
| Material, front cover | Acrylonitrile butadiene styrene |
| Material threaded bushing | Die cast zinc |
