Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 4500 l/min |
| Compressed air connection | G 1/2 |
| Min. working pressure | 2.5 bar |
| Max. working pressure | 16 bar |
| Operational voltage DC | 24 V |
| Sealing principle | Soft seal |
| Connection type | Pipe connection |
| Parts | 3/2-directional valve |
| Can be assembled into blocks | Can be assembled into blocks |
| Basic valve equipment | Basic valve with pilot valve |
| Type | Poppet valve |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Max. particle size | 25 µm |
| Compressed air connection, exhaust | G 1/2 |
| Nominal flow Qn 1 to 2 | 4500 l/min |
| Nominal flow Qn 2 to 3 | 3200 l/min |
| Operating voltage | 24 V DC |
| Power consumption DC | 2 W |
| Protection class with connection | IP65 |
| Electrical connection 1, type | Plug |
| Electrical connection 1, thread size | ISO 15217, form C |
| Electrical connection for sensor | without wire end ferrule, tin-plated |
